NORTHERN CALIFORNIA

For sales assistance contact:

JST Regional Manager: Northern California Area Sales Office
20111 Stevens Creek Blvd.
Suite 220
Cupertino, CA 95014
Tel: 408-252-0650 Fax: 408-252-0640
Local Authorized Distributor:
Aero-Space Southwest
2300 Zanker Road Unit D
San Jose, CA 95131
Tel: 408-434-9440 Fax: 408-434-9401

Email: sales@aerospacesw.com
URL: www.aerospacesw.com
Local Authorized Distributor:
Component Distributors Inc.
1180 Miraloma Way, Suite C
Sunnyvale, Ca. 94085
Tel: 408-733-7044 Fax: 408-516-9769
Email: cdisales@cdiweb.com
URL: www.cdiweb.com
Local Authorized Distributor: Digi-Key Corp.
701 Brooks Ave South
Thief River Falls, MN 56701
Tel: 800-DIGIKEY (800-344-4539) Fax: 218-681-3380
Website: www.digikey.com
Local Authorized Distributor:
Heilind Electronics
508 Gibson Drive, Suite 120
Roseville CA 95678
Tel: 916-797-3115 and 866-235-7565 Fax: 916-797-6277
Email: heilindsac@heilind.com
URL: www.heilind.com
Local Authorized Distributor:
Heilind Electronics
2290 North First Street #101
San Jose, CA 95131
Tel (800) 995-5551 and (408) 577-0515, Fax (408) 577-0501
Email: heilindsc@heilind.com
URL: www.heilind.com
Local Authorized Distributor:

Future Electronics
3009 Douglas Blvd
Suite 210
Roseville, CA 95661
Tel.: 916-783-7877 Fax: 916-783-7988

Local Authorized Distributor: Future Electronics
690 McCarthy Blvd. Bldg # 220
Milpitas, Ca. 950351
Tel.: 408-434-1122 Fax: 408-433-0822
Local Authorized Distributor:
IEC
9940 Business Park Drive #190
Sacramento, CA 95827
Tel: 916-363-6030 Fax: 916-362-6926
Local Authorized Distributor:
Kensington Electronics, Inc
30332 Esperanza
Rancho Santa Margarita, CA 92688
Tel: 800-325-0534 Fax: 949-766-4301
Email: dhargis@keiconn.com
URL: www.keiconn.com
Local Authorized Distributor:
PSC Electronics
2307 Calle Del Mundo
Santa Clara, CA 95054
Tel: 408-737-1333 Fax: 408-737-0502
Email: sales@PSCelex.com
URL: www.pscelex.com
Local Authorized Distributor:
PUI (Projections Unlimited, Inc.)
1605 A South Main Street
Milpitas, CA. 95035
Tel: (408) 942-1717  Fax (408) 942-3350
Email: J.Finch@gopui.com
URL: www.gopui.com

Back to the top