COLORADO

For sales assistance contact:

JST Regional Manager:
Colorado Area Sales Office
2738 Summit Drive
Lake Oswego, OR 97034
Tel: 503-635-8229 Fax: 503-635-8974

Email: beverly.kelly@jstus.com
Manufacturer's Representative: English Damco Sales Company Inc.
3000 S. Jamaica Court
Suite 370
Aurora, CO 80014
Tel: 303-695-0706 Fax: 303-790-2230
Local Authorized Distributor: Component Distributors Inc.
10311 W. Hampden Ave Suite A-105
Lakewood, CO 80227
Watts Line: 800-777-7334 Fax: 972-578-2208
Email: cdisales@cdiweb.com
URL: www.cdiweb.com
Local Authorized Distributor:
Denver Beta Wintronic
4935 Allison Street, Unit 5

Arvada, CO 80002
Tel: 303-431-7161 Fax: 303-431-4964
Local Authorized Distributor: Digi-Key Corp.
701 Brooks Ave South
Thief River Falls, MN 56701
Tel: 800-DIGIKEY (800-344-4539) Fax: 218-681-3380
Website: www.digikey.com
Local Authorized Distributor:

Heilind Electronics
9101 Harlan St., Suite 230
Westminster, CO 80031
Tel: 303-428-9600 or 800-303-3363 Fax: 303-428-9700
E-mail: heilindco@heilind.com
URL: www.heilind.com

Local Authorized Distributor: Future Electronics
1819 Denver West Dr.
Bldg. 26, Suite 350
Golden, CO 80401
Tel.: 303-277-0023 Fax: 303-277-0722
Local Authorized Distributor:

IEC
420 East 58th Ave
Denver, CO 80216
Tel: 303-292-5537 Fax: 303-292-0114

Local Authorized Distributor:
IEC
5750 N. Logan Street
Denver, CO 80216
Tel: 303-292-6121 Fax: 303-297-3053

Back to the top