IDAHO

For sales assistance contact:

JST Regional Manager:
Idaho Area Sales Office
2738 Summit Drive
Lake Oswego, OR 97034
Tel: 503-635-8229 Fax: 503-635-8974
Email: beverly.kelly@jstus.com
Manufacturer's Representative:
Vencom Sales LLC
(Zip Code Prefix 835 through 837)
13240 Northup Way #8
Bellevue, WA 98005
Tel: 425-453-1188 Fax: 425-453-1531
Email: wasales@vencomsales.com
Local Authorized Distributor: Digi-Key Corp.
701 Brooks Ave South
Thief River Falls, MN 56701
Tel: 800-DIGIKEY (800-344-4539) Fax: 218-681-3380
Website: www.digikey.com
Local Authorized Distributor: Heilind Electronics
17933 NW Evergreen Pkwy, Suite 330
Beaverton, OR 97006
Tel: 503-629-5100 and 800-647-6291 Fax: 503-629-5110
Email: heilindor@heilind.com
URL: www.heilind.com
Local Authorized Distributor: Heilind Electronics
(Western Canada)
17270 Woodinville-Redmond Rd NE, Suite 702
Woodinville, WA 98072
Tel: 425-485-3259 and 800-613-6723  Fax: 425-485-3010
Email: heilindwa@heilind.com
URL: www.heilind.com
Local Authorized Distributor: Future Electronics
12438 W. Bridger St., Suite 110
Boise, ID 83713
Tel: 208-376-8080 Fax: 208-376-6186