ILLINOIS

For sales assistance contact:

JST Regional Manager:
Mark Rei (Automotive Only)
37879 Interchange Drive
Farmington Hills, MI 48335
Tel: 248-324-1957 Fax: 248-324-1774
Email: mark.rei@jstus.com
JST Regional Manager:
Chuck Pytlarz (Non-Automotive Only)
735 Stillwater Court
Lake Zurich, IL 60047
Tel: 866-298-1957 Fax: 847-726-9088
Email: chuck.pytlarz@jstus.com
Manufacturer's Representative: HLC Ltd.
1228 West Northwest Highway
Palatine, IL 60067
Tel: 847-358-6500 Fax: 847-358-6576
Email: jbobula@hlcltd.com
Local Authorized Distributor:
Belford Electronics, Inc
1460 Jeffrey Drive
Addison, IL 60101
Tel: 630-691-1100 Fax: 630-691-1118
URL: www.belfordelect.com
Local Authorized Distributor: Digi-Key Corp.
701 Brooks Ave South
Thief River Falls, MN 56701
Tel: 800-DIGIKEY (800-344-4539) Fax: 218-681-3380
Website: www.digikey.com
Local Authorized Distributor: Future Electronics
5550 Prairie Stone Parkway
Suite 200
Hoffman Estates, IL 60192
Tel.: 847-645-0067 Fax: 847-645-0134
Local Authorized Distributor: Heilind Electronics
450 E. Devon Ave., Suite 140
Itasca, IL 60143
Tel: 630-250-8455 or 800-333-4311  Fax: 630-250-8044
Email: salesil@heilind.com
URL: www.heilind.com
Local Authorized Distributor: Hughes-Peters Inc.
8300 W. Addison St.
Chicago, IL 60634
Tel: 800-590-4055 or 773-625-3800 Fax: 773-625-3807
Email: ilsales@hughespeters.com
URL: www.hughespeters.com
Local Authorized Distributor:
IEC
2401 W. Hassell Road
Hoffman Estates, IL 60195
Tel: 847-843-2040 Fax: 847-843-2320
Local Authorized Distributor:
KSM Illinois
1387 Ardmore Avenue
Itasca, IL 60143
Tel: 800-229-2236 or 630-250-1700 Fax: 630-250-7007
Local Authorized Distributor:
Marsh Electronics
2155 Stonington Ave., Suite 220
Hoffman Estates, IL 60169
Tel: 847-885-0475  Fax: 847-885-0480
Email: sales@marshelectronics.com
URL: www.marshelectronics.com

Local Authorized Distributor:
Nep Electronics
805 Mittel Drive
Wood Dale, IL 60191
Tel: 630-595-8500 Fax: 630-595-8706
URL: www.nepelectronics.com
Local Authorized Distributor:
RS Electronics
149 Weldon Parkway, Suite 109
Maryland Heights, MO 63403
Tel: 800-325-4806 or 314-997-7709 Fax: 314-997-7317
URL: www.rselectronics.com