MISSISSIPPI

For sales assistance contact:

JST Regional Manager:

Joe Gillis
1009 North Shore Drive
Anderson, SC 29625
Tel: 864-375-1977 Fax: 864-375-1366
Email: joe.gillis@jstus.com

Mississippi Area Sales Office
Julie Green
111 Sulphur Springs Drive
Fayetteville, TN 37334
Tel: 931-732-4504 Fax: 931-732-4598
Email: julie.green@jstus.com

Local Authorized Distributor: Component Distributors Inc.
908-B Merchants Walk
Huntsville, AL 35801
Watts Line: 800-777-7334 Fax: 972-578-2208
Email: cdisales@cdiweb.com
URL: www.cdiweb.com
Local Authorized Distributor: Digi-Key Corp.
701 Brooks Ave South
Thief River Falls, MN 56701
Tel: 800-DIGIKEY (800-344-4539) Fax: 218-681-3380
Website: www.digikey.com
Local Authorized Distributor:

Future Electronics
6767 Old Madison Pike
Suite 400A
Huntsville, AL 35806
Tel.: 256-971-2010 Fax: 256-922-0004

Local Authorized Distributor: Hagemeyer
105 Andover LN
Huntsville, AL 35811
Tel.: (256) 852-9900 Fax: (256) 852-8020
Local Authorized Distributor: Heilind Electronics
4191 Pleasant Hill Road,
Suite 100
Duluth GA 30096
Tel: 770-248-6940 and 888-415-5366 Fax: 770-248-6949
Email: gasales@heilind.com
URL: www.heilind.com