NEBRASKA

For sales assistance contact:

JST Regional Manager:
Mark Rei (Automotive Only)
37879 Interchange Drive
Farmington Hills, MI 48335
Tel: 248-324-1957 Fax: 248-324-1774
Email: mark.rei@jstus.com
JST Regional Manager:
Chuck Pytlarz (Non-Automotive Only)
735 Stillwater Court
Lake Zurich, IL 60047
Tel: 866-298-1957 Fax: 847-726-9088
Email: chuck.pytlarz@jstus.com
Manufacturer's Representative:
QDC Team
7105 NW Nevada Avenue
Kansas City, MO 64152
Tel: 816-880-6674 Fax: 816-880-6673
Email: jcaaron@qdcteam.com
URL: www.qdcteam.com
Local Authorized Distributor: Air Commercial Enterprises
Mike Helmer
12400 E. 75th St. South
PO Box 725
Derby, KS 67037
Tel: 316-788-0400 Fax: 316-788-6700
Email: mike@aircraftcommercialent.com
URL: www.aircraftcommercialent.com
Local Authorized Distributor: Digi-Key Corp.
701 Brooks Ave South
Thief River Falls, MN 56701
Tel: 800-DIGIKEY (800-344-4539) Fax: 218-681-3380
Website: www.digikey.com
Local Authorized Distributor: Heilind Electronics
450 E. Devon Ave., Suite 140
Itasca, IL 60143
Tel: 630-250-8455 and 800-333-4311  Fax: 630-250-8044
Email: salesil@heilind.com
URL: www.heilind.com
Local Authorized Distributor:
RS Electronics
6701 W. 64TH Street, Suite 330
Overland Park, KS 66202
Tel: 800-251-0067 Fax: 913-362-1526
URL: www.rselectronics.com
Local Authorized Distributor:
RS Electronics
149 Weldon Parkway, Suite 109
Maryland Heights, MO 63403
Tel: 800-325-4806 or 314-997-7709 Fax: 314-997-7317
URL: www.rselectronics.com