NEW MEXICO

For sales assistance contact:

JST Regional Manager:
Donald Oldfield
P.O. Box 458
Grapevine, TX 76099
Tel: 817-267-3914 Fax: 817-571-8060
Email: don.oldfield@jstus.com
Manufacturer's Representative:
D.E.R. Sales, Inc.
20118 N. 67th Ave., Suite 300-613
Glendale, AZ 85308
Tel: 623-825-2750 Fax: 623-825-6063
Email: doug@dersalesinc.com
Local Authorized Distributor: Digi-Key Corp.
701 Brooks Ave South
Thief River Falls, MN 56701
Tel: 800-DIGIKEY (800-344-4539) Fax: 218-681-3380
Website: www.digikey.com
Local Authorized Distributor: Heilind Electronics
1440 S. Priest Dr., Ste. 101
Tempe, AZ 85281
Tel: 480-968-3900 and 800-352-5519 Fax: 480-968-6100
Email: heilindaz@heilind.com
URL: www.heilind.com