NORTH CAROLINA

For sales assistance contact:

JST Regional Manager:

Joe Gillis
1009 North Shore Drive
Anderson, SC 29625
Tel: 864-375-1977 Fax: 864-375-1366
Email: joe.gillis@jstus.com


  North Carolina Area Sales Office
Keith Volz
200 Hillstone Road, Suite B
Jamestown, NC 27282
Tel: 336-887-2733 Fax: 336-887-2431
Email: keith.volz@jstus.com
Manufacturer's Representative

JWM Marketing LLC (Eastern North Carolina)
Jim Martin
2835 US 401 So.
Lillington, NC 27546
Tel: 910-514-9204   Fax: 910-514-9204   Cell: 910-890-3725
Email: jwmmarketingllc@gmail.com

Local Authorized Distributor: Component Distributors Inc.
2501 Dockery Lane
Raleigh, NC 27606
Tel: 800-888-0331 FAX 919-882-9558
Website: www.cdiweb.com
Local Authorized Distributor: Digi-Key Corp.
701 Brooks Ave South
Thief River, Falls, MN 56701
Tel: 800-DIGIKEY (800-344-4539) Fax: 218-681-3380
Website: http://digikey.com/Suppliers/us/JST.page?lang=en&WT.z_cid=sp_455_0310_supplier
Local Authorized Distributor:

Future Electronics
8401 University Executive Park
Suite 108
Charlotte, NC 28262
Tel.: 704-547-9569 Fax: 704-547-9650

Toll Free: 800-675-1619

Email: www.FutureElectronics.com/ContactUs

URL: www.FutureElectronics.com

Local Authorized Distributor: Future Electronics
2800 Sumner Blvd.
Parker Business Center
Suite 154, 160, 166-A
Raleigh, NC 27616
Tel.: 919-790-7111 Fax: 919-790-9022
Toll Free: 800-675-1619

Email: www.FutureElectronics.com/ContactUs

URL: www.FutureElectronics.com
Local Authorized Distributor: Hagemeyer
334 E. Mountain Drive
Fayetteville, NC 28306
Tel: 910-323-303 Fax: 910-485-4304
Local Authorized Distributor: Hagemeyer
1018 Arnold St.
Greensboro, NC 27405
Tel: 336-275-9111 Fax: 336-370-0934
Local Authorized Distributor: Hagemeyer
1001 Howell Street
Greenville, NC 27834
Tel: 252-756-3409 Fax: 252-75-3847
Local Authorized Distributor: Hagemeyer
541 W. Pine Street
Mt. Airy, NC 27030
Tel: 336-789-7110 Fax: 336-789-7595
Local Authorized Distributor: Hagemeyer
2820 Yonkers Rd.
Raleigh, NC 27629-0519
Tel: 919-834-6010 Fax: 919-834-1774
Local Authorized Distributor: Hagemeyer
4151 Emerson St.
Wilmington, NC 28403
Tel: 910-799-7708 Fax: 910-799-8281
Local Authorized Distributor: Hagemeyer
8182 US Hwy. 70 W.
Clayton, NC 27520
Tel: 919-359-6400 Fax: 919-359-6440
Local Authorized Distributor: Hagemeyer
75 Fairview Rd.
Asheville, NC 28803
Tel: 828-274-4774 Fax: 828-274-2658
Local Authorized Distributor: Hagemeyer
10708-H Granite St.
Charlotte, NC 28273
Tel: 704-583-220 Fax: 704-587-9206
Local Authorized Distributor:
Heilind Electronics, Inc.
2300 Westinghouse Blvd, Suite 105

Raleigh, NC 27604
Tel: 919-878-5155 and 800-988-5155 Fax: 919-878-5166
Email: salesral@heilind.com
URL: www.heilind.com

Back to the top