PENNSYLVANIA

For sales assistance contact:

JST Regional Manager:
Mark Rei (Automotive Only)
37879 Interchange Drive
Farmington Hills, MI 48335
Tel: 248-324-1957 Fax: 248-324-1774
Email: mark.rei@jstus.com
JST Regional Manager:
John Hohenberg ( Western PA-Non-Automotive Only)
421 Amity Road, Suite 500
Harrisburg, PA 17111
Tel: 717 920-7700 or 1-800-887-0115 Fax: 717 920-7734
E-mail: john.hohenberg@jstus.com
JST Regional Manager:
J. David Huggins (Eastern PA - Non-Automotive Only)
P.O. Box 926
Penfield, NY 14526
Tel: 585-586-4510 Fax: 585-586-4532
Email: dave.huggins@jstus.com
Manufacturer's Representative: The Hofstetter Company (Western PA)
55 Woodland Road
Hickory, PA 15340
Tel: 1-800-664-2547 Fax: 1-800-873-8907
Email: sales@THCrep.com
URL: www.THCrep.com
Local Authorized Distributor: Digi-Key Corp.
701 Brooks Ave South
Thief River Falls, MN 56701
Tel: 800-DIGIKEY (800-344-4539) Fax: 218-681-3380
Website: www.digikey.com
Local Authorized Distributor: Future Electronics
5000 Stonewood Dr.
Suite 200
Wexford, PA 15090
Tel.: 724-935-1113 Fax: 724-935-1188
Local Authorized Distributor:
Heilind Electronics
2550 Eisenhower Avenue
Building A, Suite 203A
Norristown PA 19403
Tel: 610-962-0929 and 800-220-7325 Fax: 610-962-0943
Email: salespa@heilind.com
URL: www.heilind.com
Local Authorized Distributor: Hughes-Peters
8251 Hamot Road
Erie, PA 16509
Tel: 800-532-1578 or 814-860-3292 Fax: 814-860-3293
Email: pasales@hughespeters.com
URL: www.hughespeters.com
Local Authorized Distributor:
Schuster Electronics
140 Sandune Drive
Suite A
Pittsburgh, PA 15239-2754
Tel: 724-387-2989 Fax: 724-387-1417
Email: sales@schusterusa.com
URL: www.schusterusa.com
Local Authorized Distributor: Simcona Electronics (Western PA)
PO Box 755
Westfield Center, OH 44251
Tel: 800-274-6266 ext. 3334 Fax: 330-887-1042 E-Fax: 585-512-3034
Email: infoOH@simcona.com
URL: www.simcona.com
Local Authorized Distributor: Simcona Electronics (Eastern PA)
P.O. Box 526
202 Hopewell Road
Marlton, NJ 08053
Tel: 800-274-6266 Fax: 585-512-3097
Email: infoPA@simcona.com
URL: www.simcona.com

Back to the top