SOUTH AMERICA

For sales assistance contact:

JST General Manager
- São Paulo Office:
Fabio M. Nakano
JST Brasil Eletrônica Ltda.
Rua Comendador Miguel Calfat, 59 - cj. 92
São Paulo - SP 04537-080, Brasil
Phone: 55-11-3842-8800
Fax: 55-11-3842-6351
Email: fabio.nakano@jstus.com
JST Account Manager
- Manaus Branch Office:

Odeney M. De Souza
Rua Franco de Sá, sala 107, No.270 – São Francisco
Zip: 69079-210
Manaus - AM - Brasil
Phone: (55) 92 3877 0975
Phone/Fax: (55) 92 3611 5479
Cellular: (55) 11 8939 7394
Email: odeney.souza@jstus.com

JST Account Manager
- Vinhedo Branch Office:

JST Brasil Electronica Ltda.
Rua Comendador Miguel Calfat, 59 - cj. 92
Sao Paulo - SP 04537-080, Brasil
Phone: 55-19-3876-1634
Fax: 55-11-3842-6351
Cellular: 55-11-9986-0732
Email: luiz.amancio@jstus.com

Local Authorized Distributor: DERRÔ COMPONENTES ELETRÔNICOS LTDA.
Rua Arabutã, 401-Navegantes
Porto Alegre-RS-BRASIL
CEP 90.240-470
Tel: 55 51 3337 6581
Fax: 55 51 3337 5848
E-mail: comercial@derro.com.br
Website: www.derro.com.br
Local Authorized Distributor: Digi-Key Corp.
701 Brooks Ave South
Thief River Falls, MN 56701
Tel: 800-DIGIKEY (800-344-4539) Fax: 218-681-3380
Website: http://digikey.com/Suppliers/us/JST.page?lang=en&WT.z_cid=sp_455_0310_supplier
Local Authorized Distributor: Electrocomponentes S.A.
Solis 225/227/229
C1078AAE - Buenos Aires, Argentina
Tel: 011 54 11 4375 3366
Fax: 011 54 11 4325 8076
Local Authorized Distributor: Future Electronics
Rua Ernesto da Fontoura, 6° Andar,
Conjuntos 607/608, São Geraldo
Porto Alegre, Rio Grande do Sul
90230-091
Tel: 011 55 51 3343 3626
Fax: 011 55 51 3325 1568

Toll Free: 1-800-675-1619

Email: www.FutureElectronics.com/ContactUs

URL: www.FutureElectronics.com
Local Authorized Distributor: Future Electronics
Rua Luzitana, 740 10 Andar,
Conjuntos 103/104, Centro Campinas,
Campinas, São Paulo
13015-121
Tel: 011 55 19 3737 4100
Fax: 011 55 19 3236 9834

Toll Free: 1-800-675-1619
 
Email: www.FutureElectronics.com/ContactUs

URL: www.FutureElectronics.com
Local Authorized Distributor: Quart Comercial e Industrial Ltda.
Alameda Amazonas, 422 - Alphaville
Barueri - SP - Brazil
Tel.: 011 55 11 2198-5500
Fax: 011 55 11 2198-5506
E-mail: vendas.dce@quart.com.br
Website: www.quart.com.br
Local Authorized Distributor: RYOEI SANGYO DO BRASIL Import. e Export. Ltda
R. Onze de Fevereiro, 399
São Paulo - SP - Brasil
CEP: 04319-020
Tel.: 55 11 5588.4600
Fax: 5511 5588-5585
E-mail: vendas@ryoei.com.br
Website: www.ryoei.com.br