TENNESSEE

For sales assistance contact:

JST Regional Manager:

Joe Gillis
1009 North Shore Drive
Anderson, SC 29625
Tel: 864-375-1977 Fax: 864-375-1366
Email: joe.gillis@jstus.com

Tennessee Area Sales Office
Julie Green
111 Sulphur Springs Drive
Fayetteville, TN 37334
Tel: 931-732-4504 Fax: 931-732-4598
Email: julie.green@jstus.com

Tennessee Area Sales Office
Keith Volz
200 Hillstone Road, Suite B
Jamestown, NC 27282
Tel: 336-887-2733 Fax: 336-887-2431
Email: keith.volz@jstus.com

Local Authorized Distributor: Digi-Key Corp.
701 Brooks Ave South
Thief River Falls, MN 56701
Tel: 800-DIGIKEY (800-344-4539) Fax: 218-681-3380
Website: www.digikey.com
Local Authorized Distributor: Future Electronics
4960 Corporate Drive, Suite 150 N
Huntsville, AL 35805
Tel: 256-716-1615 Fax: 256-716-1626
Local Authorized Distributor: Hagemeyer
One Swan Dr.
Smyrna, TN 37167
Tel: 615-223-5152 Fax: 615-223-8965
Local Authorized Distributor: Hagemeyer
3806 Amnicola Hwy.
Chattanooga, TN 37406
Tel: 423-624-4422 Fax: 433-624-6944
Local Authorized Distributor: Hagemeyer
920 S. Wilcox Dr.
Kingsport, TN 37660
Tel: 423-247-3131 Fax: 423-247-8576
Local Authorized Distributor: Hagemeyer
2000 Shoppers Ln.
Knoxville, TN 37921
Tel: 865-524-1206 Fax: 865-673-8356
Local Authorized Distributor: Hagemeyer
5210 S. Middlebrook Pike
Knoxville, TN 37921
Tel: 865-584-8663 Fax: 865-584-7522
Local Authorized Distributor: Hagemeyer
3348 Democrat Road
Memphis, TN 38118
Tel: 901-794-4740 Fax: 901-794-4751
Local Authorized Distributor: Hagemeyer
2820 Fite Rd.
Millington, TN 38053
Tel: 901-353-4200 Fax: 901-353-4014
Local Authorized Distributor: Hagemeyer
1150 Antioch Pike, Suite 250
Nashville, TN 37211
Tel: 615-331-3830 Fax: 615-831-5200
Local Authorized Distributor: Hagemeyer
212-B Broadway Ave.
New Johnsonville, TN 37134
Tel: 931-535-3097 Fax: 931-535-4092
Local Authorized Distributor: Heilind Electronics
4191 Pleasant Hill Road,
Suite 100
Duluth GA 30096
Tel: 770-248-6940 and 888-415-5366 Fax: 770-248-6949
Email: gasales@heilind.com
URL: www.heilind.com

Back to the top