TEXAS

For sales assistance contact:

JST Regional Manager:

Donald Oldfield
4100 Heritage
Suite 101
Grapevine, TX 76099
Tel: 817-267-3914 Fax: 817-571-8060
Email: don.oldfield@jstus.com

Local Authorized Distributor:
Component Distributors Inc.
710 E Park Blvd, Suite 108

Plano, TX 75074
Watts Line: 800-777-7334 Fax: 972-578-2208
Email: cdisales@cdiweb.com
URL: www.cdiweb.com
Local Authorized Distributor: Digi-Key Corp.
701 Brooks Ave South
Thief River Falls, MN 56701
Tel: 800-DIGIKEY (800-344-4539) Fax: 218-681-3380
Website: http://digikey.com/Suppliers/us/JST.page?lang=en&WT.z_cid=sp_455_0310_supplier
Local Authorized Distributor:

Future Electronics
Greystone Plaza
8310-1 N. Capital of Texas Highway
Suite 315
Austin, TX 78731
Tel.: 512-502-0991 Fax: 512-502-0740
Toll Free: 800-678-0991

Email: www.FutureElectronics.com/ContactUs

URL: www.FutureElectronics.com

Local Authorized Distributor: Future Electronics
10737 Gateway West
Suite 330
El Paso, TX 79935
Tel.: 915-592-3565 Fax: 915-592-3818
Toll Free: 800-675-1619

Email: www.FutureElectronics.com/ContactUs

URL: www.FutureElectronics.com
Local Authorized Distributor: Future Electronics
10333 Richmond Ave.
Suite 970
Houston, TX 77042
Tel.: 713-785-1155 Fax: 713-785-4558
Toll Free: 800-675-1619

Email: www.FutureElectronics.com/ContactUs

URL: www.FutureElectronics.com
Local Authorized Distributor: Future Electronics
2201 West Plano Parkway
Suite 150
Plano, TX 75075
Tel.: 469-467-0080 Fax: 469-467-0078
Toll Free: 800-675-1619

Email: www.FutureElectronics.com/ContactUs

URL: www.FutureElectronics.com
Local Authorized Distributor: Heilind Electronics
4201 W. Parmer Lane
Suite 150B
Austin, TX 78727
Tel: 512-836-5200 and 800-645-0264, Fax: 512-836-5201
Email: heilindatx@heilind.com
URL: www.heilind.com
Local Authorized Distributor: Heilind Electronics
10200 Richmond Ave., Suite 260
Houston, TX 77042
Tel: 713-785-5713 and 800-510-9375, Fax: 713-785-5738
Email: heilindhtx@heilind.com
URL: www.heilind.com
Local Authorized Distributor:
Heilind Electronics
3100 Summit Avenue, Suite 200
Plano, TX 75074
Tel: 972-423-4488 and 800-333-6723, Fax: 972-423-4408
Email: heilindtx@heilind.com
URL: www.heilind.com
Local Authorized Distributor: Hughes-Peters
10325 Landsbury Drive, Suite 210
Houston, TX 77099
Tel: 800-590-4055 or 281-564-7012 Fax: 281-564-1592
Email: txsales@hughespeters.com
URL: www.hughespeters.com
Local Authorized Distributor: Kensington Electronics, Inc.
11801 Stonehollow Drive, Suite 150
Austin, TX 78758
Tel: 800 / 325 - 0534  Fax: 512 / 833 - 8034
Email: sales@keiconn.com
URL: www.keiconn.com
Local Authorized Distributor: M3 Distribution, Inc.
701 S. Persimmon, Suite 35
Tomball, TX 77375
Tel: 281-357-0604 Fax: 281-357-8086
Email: connier@msdistribution.com

Back to the top