UTAH

For sales assistance contact:

JST Regional Manager:
Utah Area Sales Office
2738 Summit Drive
Lake Oswego, OR 97034
Tel: 503-635-8229 Fax: 503-635-8974
Email: beverly.kelly@jstus.com
Manufacturer's Representative: English Damco Sales Company Inc.
753 W. Potomac Drive
Murray, UT 84123
Tel: 801-281-8626 Fax: 801-281-8628
Local Authorized Distributor: Digi-Key Corp.
701 Brooks Ave South
Thief River Falls, MN 56701
Tel: 800-DIGIKEY (800-344-4539) Fax: 218-681-3380
Website: www.digikey.com
Local Authorized Distributor: Heilind Electronics
1440 S. Priest Dr., Ste. 101
Tempe, AZ 85281
Tel: 480-968-3900 and 800-352-5519 Fax: 480-968-6100
Email: heilindaz@heilind.com
URL: www.heilind.com
Local Authorized Distributor: Future Electronics
3450 South Highland Drive
Suite 301
Salt Lake City, UT 84106
Tel.: 801-467-4448 Fax: 801-467-3604
Local Authorized Distributor:
IEC
2117 S. 3600 W.

Salt Lake City, UT 84119
Tel: 801-977-9750 Fax: 801-975-1207
Email: slcsales@wcg-iec.com