VIRGINIA

For sales assistance contact:

JST Regional Manager:
J. David Huggins
P.O. Box 926
Penfield, NY 14526
Tel: 585-586-4510 Fax: 585-586-4532
Email: dave.huggins@jstus.com
JST Regional Manager:

Joe Gillis (S.VA including Richmond)
1009 North Shore Drive
Anderson, SC 29625
Tel: 864-375-1977 Fax: 864-375-1366
Email: joe.gillis@jstus.com

Virginia Area Sales Office
Keith Volz
200 Hillstone Road, Suite B
Jamestown, NC 27282
Tel: 336-887-2733 Fax: 336-887-2431
Email: keith.volz@jstus.com

Local Authorized Distributor:
Component Distributors Inc.
11130 Main St
Suite 250
Fairfax, VA 22030
Watts Line: 800-777-7334 Fax: 972-578-2208
Email: cdisales@cdiweb.com
URL: www.cdiweb.com
Local Authorized Distributor: Digi-Key Corp.
701 Brooks Ave South
Thief River Falls, MN 56701
Tel: 800-DIGIKEY (800-344-4539) Fax: 218-681-3380
Website: www.digikey.com
Local Authorized Distributor: Heilind Electronics
2550 Eisenhower Avenue
Building A, Suite 203A
Norristown PA 19403
Tel: 610-962-0929 and 800-220-7325 Fax: 610-962-0943
Email: salespa@heilind.com
URL: www.heilind.com
Local Authorized Distributor: Simcona Electronics
P.O. Box 526
202 Hopewell Road
Marlton, NJ 08053
Tel: 800-274-6266 Fax: 585-512-3097
Email: infoPA@simcona.com
URL: www.simcona.com
Local Authorized Distributor:
VEC-Virginia Electronics
1155 5th Street Ext
Charlottesville, VA 22902
Tel: 804-296-4184 Fax: 804-971-8411