WISCONSIN

For sales assistance contact:

JST Regional Manager:
Mark Rei (Automotive Only)
37879 Interchange Drive
Farmington Hills, MI 48335
Tel: 248-324-1957 Fax: 248-324-1774
Email: mark.rei@jstus.com
JST Regional Manager:
Chuck Pytlarz (Non-Automotive Only)
735 Stillwater Court
Lake Zurich, IL 60047
Tel: 866-298-1957 Fax: 847-726-9088
Email: chuck.pytlarz@jstus.com
Manufacturer's Representative: HLC Ltd.
2727 N. Grandview Blvd., Suite 116
Waukesha, WI 53188
Tel: 262-650-0465 Fax: 262-650-0463
Email: jbobula@hlcltd.com
Local Authorized Distributor: Digi-Key Corp.
701 Brooks Ave South
Thief River Falls, MN 56701
Tel: 800-DIGIKEY (800-344-4539) Fax: 218-681-3380
Website: www.digikey.com
Local Authorized Distributor: Future Electronics
175 North Corporate Dr.
Suite 150
Brookfield, WI 53045
Tel.: 262-879-0244 Fax: 262-879-0250
Local Authorized Distributor: Heilind Electronics
150 South Sunny Slope Road, Suite 146
Brookfield, WI 53005
Tel: 262-786-1181 and 800-213-9484 Fax: 262-786-0662
Email: wisales@heilind.com
URL: www.heilind.com
Local Authorized Distributor: Hughes-Peters
105 Wilmont Drive
Waukesha, WI 53189
Tel: 800-590-4055 or 262-542-9800 Fax: 262-542-9804
Email: wisales@hughespeters.com
URL: www.hughespeters.com
Local Authorized Distributor:

Marsh Electronics
Corporate Headquarters
1563 S. 101st Street
Milwaukee, WI 53214
Tel: 414-475-6000 Fax: 414-771-2847
URL: http:www.marshelectronics.com
Email: sales@marshelectronics.com

Appleton Location
N1046 Towerview Drive
Greenville, WI 54942
Tel: 920-757-0800 Fax: 920-757-0804
Email: jim.banovich@marshelectronics.com

Local Authorized Distributor:
Nep Electronics
9775 S. 54th Street
Franklin, WI 53132
Tel: 414-423-8100 Fax: 414-423-0200
URL: www.nepelectronics.com

Back to the top