JST Network
JST in the world
JUMP MENU
EUROPE | NORTH AMERICA | SOUTH AMERICA |ASIA | OCEANIA | JAPAN

EUROPE

AUSTRIA


J.S.T. OESTERREICH GMBH
Wolfgang Pauli Strasse 2, POB 16
A-2700 Wiener Neustadt
 
Phone : (2622) 22700 / Int'l 43-2622-22700
Fax : (2622) 22700-111 / Int'l 43-2622-22700-111
 

BELGIUM BELGIUM J.S.T. EUROPE N.V.
J.S.T. EUROPE N.V.
Industrieterrein "SAS" Oudestraat 15, 1910 Kampenhout, BELGIUM
 
Phone : (016) 60 05 25 / Int'l 32-16-600525
Fax : (016) 60 58 77 / Int'l 32-16-605877
URL :http://www.jst-europe.be

BELGIUM


J.S.T. EUROPE N.V. / J.S.T. IMPORT EUROPE N.V.
Ambachtsstraat 1 B-3980 Tessenderlo, BELGIUM
 
Phone : + 32-13-611690
Fax : + 32-13-611699
URL :http://www.jst-europe.be

SPAIN J.S.T. ESPANA S.A.
J.S.T. ESPANA, S.A.
Pol. Ind. Coll de Montcada - c/.Vilatort, 20
08110 Montcada i Reixach, Barcelona, SPAIN
 
Phone : (93) 564 21 20 / Int'l 34-93-5642120
Fax : (93) 564 82 66 / Int'l 34-93-5648266

U.K. J.S.T. (U.K.) LTD.
J.S.T. (U.K.) LTD.
Blyth Road Halesworth, Suffolk, IP19 8EW, U.K.
 
Phone : (01986) 87 4131 / Int'l 44-1986-874131
Fax : (01986) 87 4276 / Int'l 44-1986-874276
URL : http://www.jst.co.uk E-mail : Sales@jst.co.uk

GERMANY J.S.T. DEUTSCHLAND GMBH
J.S.T. DEUTSCHLAND GMBH
Kuferstr. 15, 73650 Winterbach / P.O. Box 12 10, 73644 Winterbach, F.R. OF GERMANY
 
Phone : (07181) 4007-0 / Int'l 49-7181-40070
Fax : (07181) 4007-21 / Int'l 49-7181-400721
URL : http://www.jst.de

GERMANY


J.S.T. R&D Centre Deutschland GmbH
Schwanheimer Str. 157 / 64625 Bensheim, GERMANY
 
Phone : +49 62 51 / 77 07 67 - 0
Fax : +49 62 51 / 77 07 67 – 111
URL : http://www.jst.de

FRANCE J.S.T. FRANCE S.A.
J.S.T. FRANCE S.A.
Z.I. Vitry Marolles B.P. 23, 51301 Vitry le Francois, FRANCE
 
Phone : (3) 26 72 45 03 / Int'l 33-3-26724503
Fax: (3) 26 72 10 88 / Int'l 33-3-26721088
URL http://www.jst.fr

FRANCE


J.S.T. FRANCE S.A.
< ECE-Paris >
1 rue Jacques Duclos 78280 Guyancourt FRANCE
 
Phone : + 33-1-61370980
Fax : + 33-1-61372688
URL http://www.jst.fr

ITALY J.S.T. ITALIA S.R.L.


J.S.T. ITALIA S.R.L.
Via Giuseppe di Vittorio 1, 20017 Mazzo di Rho, Milano, ITALY

 
Phone : (02) 939-00-418 / Int'l 39-02-93900418
Fax : (02) 939-00-421 / Int'l 39-02-93900421
URL : http://www.jst.it E-mail : info@jst.it


CZECH REPUBLIC


JAPANESE SOLDERLESS TERMINALS S.R.O.
 JAPANESE SOLDERLESS TERMINALS
 S.R.O.
 Chlumova 1 58601 Jihlava CZECH REPUBLIC

 
Phone : + 420-66-7300271
Fax : + 420-66-7300621
       

NORTH AMERICA

U.S.A. J.S.T. CORPORATION
J.S.T. CORPORATION
1957 South Lakeside Drive, Waukegan, IL. 60085 U.S.A.
 
Phone : (847) 473-1957 / Int'l 1-847-473-1957
  : (800) 947-1110 / Int'l 1-800-947-1110 toll free
Fax : (847) 473-1373 / Int'l 1-847-473-1373
URL : http://140.174.93.93


SOUTH AMERICA

BRASIL
J.S.T. Brasil EletrÔnica Ltda.
Rua Comendador Miguel Calfat, 59-cj,92
Vila Olimpia - Sao Paulo - SP 04537-080 Brasil
 
Phone : + 55-11-3842-8800
Fax : + 55-11-3842-6351


ASIA

SINGAPORE J.S.T. COMPONENTS (S) PTE. LTD.
J.S.T. COMPONENTS (S) PTE. LTD.
601, Sims Drive #04-11/13, Pan-I Complex, SINGAPORE 387382
 
Phone : 743-0405 / Int'l 65-7430405
Fax<G4> : 746-1787 / Int'l 65-7461787

THAILAND Bangkok Liaison Representative Office
J.S.T. COMPONENTS (S) PTE. LTD.
< Bangkok Liaison Representative Office >
252/95 18th Floor, Muang Thai Phatra Office Tower 2, Rachadaphisek Road, Huaykwang, Bangkok, 10320, THAILAND
 
Phone: (2) 693-2905 / Int'l 66-2-693-2905
Fax : (2) 693-2906 / Int'l 66-2-693-2906

MALAYSIA J.S.T. COMPONENTS (MALAYSIA) SDN. BHD.
J.S.T. COMPONENTS (MALAYSIA) SDN. BHD.
Ground Floor, WISMA CSA, Lot 4, Jalan 13/4, Section 13, 46200 Petaling Jaya, Selangor, MALAYSIA
 
Phone : (03) 795-54620 / Int'l 60-3-79554620
Fax : (03) 795-83802 / Int'l 60-3-79583802
 
Penang Branch

J.S.T. COMPONENTS (MALAYSIA) SDN. BHD.
< Penang Branch >
Unit 12A-02, Menara PSCI, 39, Jalan
Sultan Ahmad Shah 10050, Penang, MALAYSIA
 
Phone : (04) 226-7258 / Int'l 60-4-226-7258
Fax : (04) 226-7269 / Int'l 60-4-226-7269

HONG KONG J.S.T. (H.K.) CO., LTD.
J.S.T. (H.K.) CO., LTD.
Unit A, 15/F, China Dyeing Works Building, 382-392, Castle Peak Road, Tsuen Wan, N.T., Hong Kong, CHINA.
 
Phone : 2413 7979 / Int'l 852-2413 7979
Fax : 2411 1193 / Int'l 852-2411 1193

SHANGHAI J.S.T. (SHANGHAI) CO., LTD.
J.S.T. (SHANGHAI) CO., LTD.
<Shanghai Plant>
F4, No. 2 Bldg., 288 Futebei Road Waigaoqiao
Free Trade Zone, Pu Dong, Shanghai, 200131, CHINA.
 
Phone : (21) 5048-1976 / Int'l 86-21-5048-1976
Fax : (21) 5048-1714 / Int'l 86-21-5048-1714

J.S.T. (SHANGHAI) CO., LTD.
<Sales Office>
42F HSBC Tower Building, 101 Yin Cheng East Road, Pudong New Area,
Shanghai, 200120, CHINA
 
Phone : (21) 6841-2323 / Int'l 86-21-6841-2323
Fax : (21) 5066-3358 / Int'l 86-21-5066-3358

J.S.T. (SHANGHAI) CO., LTD.
< Dalian Office >
Kerren Hotel 5001, 186 Jinma Road, Economic & Technical Development Zone,
Dalian, China POST CODE: 116600
 
Phone : + 86-411-762-3283
Fax : + 86-411-762-5217

INDONESIA P.T.JST.BATAM
P.T. J.S.T. BATAM
< Bantam Plant >
Jalan Gaharu, Lot 220 Muka Kuning, Batamindo Industrial Park, Batam 29433, INDONESIA.
 
Phone : (0770) 611683 / Int'l 62-770-611683
Fax : (0770) 611684 / Int'l 62-770-611684
 

P.T. J.S.T. BATAM
< Jakarta Plant/Sales Office >
MM2100 Industrial Town Block GG-4, Cibitung Bekasi 17520, INDONESIA
 
Phone : (21) 8998-2040 / Int'l 62-21-8998-2040
Fax : (21) 8998-2041 / Int'l 62-21-8898-2041
 
Phone (sales): (21) 8998-2033 /. Int'l 62-21-8998-2033
Fax (sales): (21) 8998-2034 / Int'l 62-21-8998-2034
 



P.T. J.S.T. BATAM
MM2100 Industria; Town Block GG-4, Cikarang  Barat, Bekasi 17520,  
West Java, INDONESIA
<Plant / Production Engineering Center>
 
Phone : + 62-21-8998-2040
Fax : + 62-21-8998-2041

<Sales>
  Phone : + 62-21-8998-2033
Fax : + 62-21-8998-2034


TAIWAN J.S.T. ELECTRONICS CO., LTD.
J.S.T. ELECTRONICS CO., LTD.
5F, NO. 35, SEC 3, Mincyuan E. Rd., Jhongshan District, Taipei City 104, Taiwan (R.O.C.)
 
Phone : 886-2-2526-5551
Fax : 886-2-2516-5811

KOREA J.S.T. MFG. CO., LTD. Korea Office
J.S.T. MFG. CO., LTD.
< Seoul Sales Office >
4F Yeoksam Bldg., 678-35 Yeoksam-Dong, Kangnam-Ku, Seoul 135-080, KOREA
 
Phone : (2) 568-8778 / Int'l 82-2-568-8778
Fax : (2) 568-6180 / Int'l 82-2-568-6180

J.S.T. MFG. CO., LTD.
< Yangsan Factory >
868-1, Eogok dong, Yangsan-shi, Kyongsangnam, KOREA
 
Phone : (55) 371-5500 / Int'l 82-55-371-5500
Fax : (55) 371-5599 / Int'l 82-55-371-5599

J.S.T. SALES KOREA CO., LTD.
3F Youngil Bldg, 1675-3 Seocho-Dong, Seocho-Gu, Seoul 137-070, KOREA
 
Phone : + 82-2-568-8778
Fax : + 82-2-568-6180



OCEANIA

AUSTRALIA J.S.T. (AUSTRALIA) PTY. LTD.
J.S.T. (AUSTRALIA) PTY. LTD.
447 Mountain HWY Bayswater Victoria AUSTRALIA 3153
 
Phone : + 61-3-9729-5511
Fax : + 61-3-9729-5600



JAPAN

JAPAN J.S.T. MFG. CO., LTD.
J.S.T. MFG. CO., LTD.
Sales Support Group (Overseas Department)

2-6-8, Shigino-nishi, Joto-ku, Osaka, 536-0014 JAPAN.
 
Phone : (06) 6968-6855 / Int'l 81-6-6968-6855
Fax : (06) 6964-2085 / Int'l 81-6-6964-2085
URL : http://www.jst-mfg.com