Connector Types:


. . . . Contact rating .
Series Type Pitch No. of
contacts
Amps Volts Wire Guage
SUR Wire to board, IDC,
Disconnectable
0.8mm (.0315") 2,4,8,14-17,20 0.5 30V AC/DC #32 AWG
SR 1.0mm (.039") 2-14 0.7 50V AC/DC #30 AWG
SSR 2-6, 8-14 0.5 #32 AWG
ZR 1.5mm (.059") 2-13 0.7 #28 AWG or
#30 AWG
KR 2.0mm (.079") 2-16 1.0 100V AC/DC #26 AWG or
#28 AWG
DA Wire to board, IDC,
Board-In
2-15 #28 AWG
DS 0.7
NR Wire to board, IDC,
Disconnectable
2.5mm (.098") 2-10, 12, 13 2.0 250V AC/DC #24 AWG

Standard Wire Colors & Configurations:

SUR
Type: Wire to Board, IDC, Disconnectable
Pitch: 0.8 mm (.315")
No. of Contacts: 2,4,8,14-17,20
Contact Rating: 0.5A / 30V
All wires WHITE
Single ended blunt cut
Double ended Pin #1 to Pin #1
or Pin #1 to "N"
SR
Type: Wire to Board, IDC, Disconnectable
Pitch: 1.0 mm (.039")
No. of Contacts: 2-14
Contact Rating: 0.7A / 50V
1st lead RED or GRN, all others BLK
Single or Double Ended
Pin #1 to Pin #1 or Pin #1 to "N"
SSR
Type: Wire to Board, IDC, Disconnectable
Pitch: 1.0 mm (.039")
No. of Contacts: 2-6, 8-14
Contact Rating: 0.5A / 50V
1st lead YEL, all others BLU
Single or Double Ended

Pin #1 to "N" only
ZR
Type: Wire to Board, IDC, Disconnectable
Pitch: 1.5 mm (.059")
No. of Contacts: 2-13
Contact Rating: 0.7A / 50V
#28 AWG 1st lead WHITE, all others GRAY
Single or Double Ended
Pin #1 to Pin #1 or Pin #1 to "N"
KR
Type: Wire to board, IDC, Disconnectable
Pitch: 2.0mm (.079")
No. of Contacts: 2-16
Contact rating: 1.0A / 100V
#28 AWG 1st lead BLACK, all others WHITE
#26 AWG 1st lead WHITE, all others BLUE
Single or Double Ended
Pin #1 to Pin #1 or Pin #1 to "N"
DS
Type: Wire to board, IDC, Board-In
Pitch: 2.0mm (.079")
No. of Contacts: 2-15
Contact rating: 0.7A / 100V
#28 AWG 1st lead BLACK, all others WHITE
Single or Double Ended
Pin #1 to "N" only
 
KR to DA
KR Type: Wire to board, IDC, Disconnectable
DA Type: Wire to board, IDC, Board-In
Pitch: 2.0mm (.079")
No. of Contacts: 2-15
Contact rating: 1.0A / 100V
#28 AWG 1st lead BLACK, all others WHITE
Double Ended
Pin #1 to "N" only
KR to DS
KR Type: Wire to board, IDC, Disconnectable
DS Type: Wire to board, IDC, Board-In
Pitch: 2.0mm (.079")
No. of Contacts: 2-15
KR Contact rating: 1.0A / 100V
DS Contact rating: 0.7A / 100V
#28 AWG 1st lead BLACK, all others WHITE
Double Ended
Pin #1 to "N" only
NR
Type: Wire to board, IDC, Disconnectable
Pitch: 2.5mm (.098")
No. of Contacts: 2-10,12,13
Contact rating: 2.0A / 250V
All wires YELLOW
Single or Double Ended
Pin #1 to "N" only

Specifying The Harness:


1. Select Connector Type: (Note: If ZR or KR , select wire size )

2. Select Total Pin Contacts:
(Note: See above under Standard Wire Colors & Configurations section for applicable number of contacts per connector type.)

3. Select Connector Ends:
(Note: Double Connector End harnesses require same connector at each end. ie, SR to SR except where specified under the Standard Wire Colors & Configurations section ie, KR to DA or KR to DS)

4. If Double Ended, Select:

5. Select Lead Colors:
(Note: If SR with Standard Lead Colors, select first lead color: )

6. *Custom Lead Colors (Note: Custom Lead Color harnesses require high volume orders)

Select which colors are to apply for each lead in the following chart
(Note: Do not enter a lead color for skipped, no lead, pin locations)

Please select only one color per lead

  Connector BLK BRN RED ORG YEL GRN BLU VIO GRY WHT   Stripped Lead   Connector  
1   ========== 1
2   ========== 2
3   ========== 3
4   ========== 4
5   ========== 5
6   ========== 6
7   ========== 7
8   ========== 8
9   ========== 9
10   ========== 10
11   ========== 11
12   ========== 12
13   ========== 13
14   ========== 14
15   ========== 15  
16   ========== 16  
17   ========== 17  
18   ========== 18  
19   ========== 19  
20   ========== 20  
                     

STRIP:

               
                    (NOTE: Please fill in only one length dimension. Either B, C, D or E)
A.
 
   
B.
     
 
C.
     
   
D.
   
 
E.
 

A. Strip length:
(NOTE: Please fill in only one length dimension. Either B, C, D or E)

B. Single ended length - from connector to wire end:
(Note: minimum 42mm (1.65") to maximum 1297mm (51.06"))
C. Single ended length - total length of assembly:
(Note: minimum 46mm (1.81") to maximum 1300mm (51.18"))
D. Double ended length - length between connectors:
(Note: minimum 36mm (1.42") to maximum 1294mm (50.94"))
E. Double ended length - total length of assembly:
(Note: minimum 42mm (1.65") to maximum 1300mm (51.18"))
Enter a tolerance for the assembly length +/-:
(Note: A default of +/- 3mm (.118") will be used if no tolerance is provided)

7. Harness dimensions entered as:

Request For Quotation Form:

(Fields in blue are required.)

Name:
Title:
Company:
Address:
City:
State:
Zip/Postal Code:
Country:
Province:
Telephone:
Fax:
E-mail:
Samples Required: Qty: Required by: M D Y
Quotation Required By: M D Y
Production To Begin: M D Y
Production Quantities: Year 1: Year 2: Year 3:
Comments:
If it's necessary that you send attachments or other information, please send us a separate E-MAIL...
OR
print & fax this filled out form and any attachments to (847) 473-5107.