This is a 2.0 mm pitch, dual-row, wire-to-board connector with a strong-locking mechanism. It provides stable contact performance against vibration and prying while achieving low insertion force. Aside from the locking tab structure, the connector housing and header perfectly align which allows for high precision in facilitating board mount design.