The DD and DS right angle board-in insulation displacement connectors measure just 3.5 mm in mounting height and 4.3 mm in width. Since these right angle connectors are connected to wires running parallel to the printed circuit board, electronic equipment can have a lower profile. These connectors are suited for the high density wiring of electronic products.