Product Description
This connector is the shielded interface connector with locking mechanism.
Pitch
0.8 mm
Current Rating
1.0A
Voltage Rating
30V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.