Technology leaders around the globe rely on JST connectors to bring their innovations to life.
Product Category > I/O Connectors > UBC Connector
Product Description
This connector is an interface connector conforming to USB (Universal Serial bus) Type-C. High-speed transmission of up to 10Gbps and power supply of up to 100W are available. It has a reversible construction, so that insertion and extraction without having to worry about the orientation (both sides) of the plug is possible.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.