This is a hybrid-type drawer connector that combines both signal and power lines designed for unit-to-unit connections. It can absorb misalignment and small movements between units while featuring a highly reliable dual-contact structure to ensure stable connectivity. The RFC connector also provides exceptional durability when mating and unmating the connector.