Measuring 2.0 mm in pitch, this compact header is designed for direct board-to-board connection. Available in two types: the top entry type and the side entry type. In addition to the BC header, JST also offers the SB header having 2.5 mm and 2.54 mm pitches. Only the standard specifications are listed in this catalog. Contact JST for special specifications.