All Products >> Product Category >> Interface Connection Connectors >Product Series >> Dsub connector KH series
Series Description
*The depth is trimmed to 13.0 mm, reducing the surface mounting area by 20% compared with our JK series subminiature connectors.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 1 A |
Voltage Rating | 250V |
Mating direction | Side entry |
PC board mounting | DIP (Through-hole) |
Qualitative features | Small and space saving |
Standard | UL, CSA, Dsub |
Transmission/Electromagnetic characteristics | EMI |