All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> EL connector
Series Description
The contacts for the compact EL connector can be easily inserted into the connector housings. The plug housing and the receptacle housing can be smoothly mated even if they are mechanically distored.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 4.5mm |
Current Rating | 10 A |
Voltage Rating | 300V |
Lock | Outer lock (Secure lock), Center lock (Secure lock) |
Others | Crimping two wires at the same time |
Panel mounting | Panel lock |
Qualitative features | Small and space saving |
Standard | UL, CSA, TÜV, Electrical Appliance and Material Safety Law in Japan. |
Wiring type | Crimp style |