All Products >> Product Category >> FFC/FPC Connectors >Product Series >> FAZ connector
Series Description
The FAZ connector is SMT type for PC board connector, which is a Zero Insertion Force (ZIF) type for FFC connection with a lead pitch 1.0 mm.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1mm |
Current Rating | 1 A |
Voltage Rating | 50V |
Applicable FPC/ FFC | FFC |
Contact surface side | Upper contact (Normal), Bottom contact (Reverse), One side contact |
FPC/ FFC thickness | 0.3 mm |
Lock | Slider lock |
Mating direction | Top entry type, Side entry type |
PC board mounting | SMT |
Standard | UL, CSA |
ZIF/Non-ZIF | ZIF |