All Products >> Product Category >> FFC/FPC Connectors >Product Series >> FDZ connector
Series Description
The FDZ connector, a Zero Insertion Force (ZIF) connector, was developed to connect FPC and membrane switch leads. This combination of features allows greater freedom in internal wiring designs. No force is required to insert the leads. Once inserted, the leads are securely held and locked by moving the slide. The contact is double-sided to ensure greater reliability.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.54mm |
Current Rating | 1 A (Tin-plated copper foil lead 50 mA (Silver paste carbon-printed lead) |
Voltage Rating | 250V |
Applicable FPC/ FFC | FPC, Membrane wiring board |
Contact surface side | Both sides contact |
Lock | Slider lock |
Mating direction | Top entry type, Side entry type |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA |
ZIF/Non-ZIF | ZIF |