This is a 0.5 mm pitch, compact FFC/FPC connector with a mounting height of 2 mm. It features Zero Insertion Force (ZIF) connection, which is effective in improving wear resistance and insertion/withdrawal life. Both normal (upper contact type) and reverse (bottom contact type) connection types are available, contributing to greater flexibility in the design process.