All Products >> Product Category >> FFC/FPC Connectors >Product Series >> FPZ connector
Series Description
The FPZ is a Zero Insertion Force (ZIF) connector designed for surface mounting of FFCs with a lead pitch of 1.0 mm. With its mating slider serving as a guide, the FPZ connector ensures easy and reliable connection. It also features high heat resistance, which is suitable for surface mounting, and can be supplied in the form of emboss taping to facilitate automatic mounting.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1mm |
Current Rating | 0.5 A |
Voltage Rating | 50V |
Applicable FPC/ FFC | FFC |
Contact surface side | Bottom contact (Reverse) |
FPC/ FFC thickness | 0.3 mm |
Lock | Flip lock (front type), Self lock |
Mating direction | Side entry type |
PC board mounting | SMT |
Qualitative features | Low profile, Small and space saving |
Standard | UL, CSA |
ZIF/Non-ZIF | ZIF |