All Products >> Product Category >> FFC/FPC Connectors >Product Series >> FXZT connector
Series Description
Vertical 0.3 mm pitch ZIF type connector. This connector was mainly developed to connect FPC and subminiature digital products such as DVC, DSC, PDAs and so on.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 0.3mm |
Current Rating | 0.2 A |
Voltage Rating | 50V |
Applicable FPC/ FFC | FPC |
Contact surface side | One side contact |
FPC/ FFC thickness | 0.2 mm |
Lock | Slider lock |
Mating direction | Top entry type |
PC board mounting | SMT |
Qualitative features | Low profile, Small and space saving |
Standard | UL |
ZIF/Non-ZIF | ZIF |