This is a 1.25 mm pitch, single row, board-to-board connector at 6.8 mm in height and 4.4 mm in width. In the mated condition, the JE connector provides a high degree of reliability attributable to the high-contact pressure, dual beam, fork contact design. Based on a rectangular shaped housing construction, the JE connector offers a stable and secure board-to-board connection.