All Products >> Product Category >> Board-to-Board Connectors >Product Series >> JQ connector
Series Description
This 2.5 mm pitch connector is used to interconnect printed circuit boards. It easily resists distortion during mating, thus ensuring reliable contact, even under adverse conditions.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.5mm |
Current Rating | 3 A |
Voltage Rating | 250V |
Connecting style | Vertical mounting, Parallel mounting, Horizontal mounting |
Lock | Friction lock |
Others | Radial taping |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA, TÜV |