All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> LC connector
Series Description
This reliable, low cost connector is suited for bringing power to printed circuit boards in office automation equipment. A major application has been in secondary power supply circuits of floppy disk drives.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 5.08mm |
Current Rating | 7 A (AWG #18) |
Voltage Rating | 250V |
Mating direction | Top entry, Side entry |
Others | Crimping two wires at the same time |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA |