All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> PAL connector (PA family)
Series Description
This is a plug type crimp style connector for wire-to-wire in the 2.0 mm pitch PA family connectors with secure locking device. It is applicable for mating with both crimp and insulation displacement style PAF connector socket. Two types connector such as a panel lock with retainer mountable type and a free hanging type can be prepared.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2mm |
Current Rating | 3 A (AWG #22) |
Voltage Rating | 100V |
Lock | Outer lock (Secure lock), Center lock (Secure lock) |
Panel mounting | Free-hanging, Panel lock |
Retainer | Retainer |
Standard | UL |
Wiring type | Crimp style |