All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> PH connector
Series Description
This is a thin, low-profile 2.0 mm pitch connector 8.0 mm in height after mounting and 4.5 mm in width. It is designed to meet the demand for high-density connection of internal wires to printed circuit boards. It is compact, highly reliable and low in cost.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2mm |
Current Rating | 2 A (AWG #24) |
Voltage Rating | 100V |
Connection variations (Compatibility | Compatible IDC connector available |
Lock | Friction lock |
Mating direction | Top entry, Side entry |
PC board mounting | DIP (Through-hole), SMT |
Qualitative features | Small and space saving, Thin profile, Low profile |
Standard | UL, TÜV |