All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> PH connector (High box type)
Series Description
PH connector high box type, with 17 mm mounting height and with 4.5 mm thickness.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2mm |
Current Rating | 2 A (AWG #24) |
Voltage Rating | 100V |
Lock | Friction lock |
Mating direction | Top entry |
Others | Suitable for potting process |
PC board mounting | DIP (Through-hole) |
Standard | UL, TÜV |