All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> PHD connector
Series Description
This is a 2.0 mm pitch dual-row wire-to-board connector. With a mounting height of 8.8 mm and a depth of 5 mm, the low-profile, space-saving design supports the miniaturization and high-density design of devices.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2mm |
Current Rating | 3 A (AWG #22) |
Voltage Rating | 250V |
Array (Insertion part) | Dual-row |
Lock | Friction lock |
Mating direction | Top entry, Side entry |
PC board mounting | DIP (Through-hole) |
Qualitative features | Small and space saving, Low profile |
Standard | UL, CSA |