All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> SDF connector
Series Description
This connector is used for 1.3 mm diameter and 1.0 mm square contacts. It can connect wires on high-density printed circuit boards in the same manner as JSTs SMF connectors. It provides a high pressure connection to the post for exceptional reliability.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 5 A |
Voltage Rating |
PC board mounting | DIP (Through-hole) |
Qualitative features | Small and space saving |