All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> SFH connector
Series Description
This low profile type connector with height of 3.0 mm is designed for connection to stroboscope flash and realized space saving.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.8mm |
Current Rating | 4 A (AWG #22) |
Voltage Rating | 350V |
Lock | Friction lock |
Mating direction | Side entry |
PC board mounting | SMT |
Qualitative features | Low profile, Small and space saving |
Standard | UL, CSA |