All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> SHL connector
Series Description
This is an ultra-thin 1.0 mm pitch wire-to-board connector for thinner and smaller devices, with a mounting height of 1.8 mm for the normal type and 1.4 mm for the offset type.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1mm |
Current Rating | 1 A (AWG #28) |
Voltage Rating | 50V |
Lock | Friction lock |
Mating direction | Side entry |
PC board mounting | SMT |
Qualitative features | Low profile, Thin profile, Small and space saving |
Standard | UL |