All Products >> Product Category >> Insulation Displacement Connectors (Wire-to-Board type) >Product Series >> SR/SZ connector
Series Description
*Compact insulation displacement connector
*Header designed for vacuum pick and place robotics
*Twin U-slot insulation displacement section
*3-point grip construction
*Through-hole type (SZ)
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1mm |
Current Rating | 0.7 A |
Voltage Rating | 50V |
Connection variations (Compatibility | Compatible crimp connector available |
Lock | Friction lock |
Mating direction | Top entry, Side entry |
PC board mounting | DIP (Through-hole), SMT |
Qualitative features | Small and space saving |
Standard | UL, CSA |