All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> TSD connector
Series Description
This hybrid type drawer connector shares a single design contact between signal and power lines.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 2 A (AWG #24) |
Voltage Rating | 300V (電源部),30V (信号部) |
Array (Insertion part) | Dual-row |
Hybrid | Hybrid (Power supply and Signal) |
Mating assist | Drawer connector, Absorbing PC board misalignment type |
Panel mounting | Screw fastening |
Standard | UL, CSA, TÜV |
Wiring type | Crimp style |