All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> XH connector
Series Description
Highly reliable, versatile 2.5 mm pitch wire-to-board connector with an assembled board height of 9.8 mm for low profile applications.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.5mm |
Current Rating | 3 A (AWG #22) |
Voltage Rating | 250V |
Connection variations (Compatibility | Compatible IDC connector available |
Lock | Friction lock |
Mating direction | Top entry, Side entry |
Others | Radial taping |
PC board mounting | DIP (Through-hole), SMT |
Qualitative features | Small and space saving |
Standard | UL, CSA, TÜV |