All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> XH connector (High box type)
Series Description
This is a XH connector high-box type with a mounting height of 17.0 mm and a thickness of 5.8 mm. It provides stable state contact even for micro-voltage and current circuits.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.5mm |
Current Rating | 3 A (AWG #22) |
Voltage Rating | 250V |
Lock | Friction lock |
Mating direction | Top entry |
Others | Suitable for potting process |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA |