This is a 1.5 mm pitch IDC connector for wire-to-board applications with a mounting height of 5.5 mm and a thickness of 3.5 mm, giving a compact and space-saving advantage when using the top entry type. The ZR connector offers a unique synergy with the twin U-slot contact design of the IDC socket, the three-point grip feature and the optimally designed wire strain relief. Moreover, the fully shrouded header ensures a secure and durable connection while reducing the risk of stress and misalignment. This connector system is not only compact, but offers a highly reliable solution to your interconnect requirements.