All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> PUD connector
Series Description
This is a 2.0 mm pitch, dual-row, wire-to-board connector with a strong-locking mechanism. It provides stable contact performance against vibration and prying while achieving low insertion force. Aside from the locking tab structure, the connector housing and header perfectly align which allows for high precision in facilitating board mount design.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2mm |
Current Rating | 3 A (AWG #22) |
Voltage Rating | 250V |
Array (Insertion part) | Dual-row |
Lock | Outer lock (Secure lock), Center lock (Secure lock) |
Mating direction | Top entry, Side entry |
PC board mounting | DIP (Through-hole), SMT |
Standard | UL, CSA |