All Products >> Product Category >> Automotive Connectors >Product Series >> HCM connector
Series Description
0.64 unsealed, low profile, miniaturized connectors for automobile applications. Meets or exceeds the major performance specifications for automotive electrical connector systems.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.54mm |
Current Rating | 5 A |
Voltage Rating | 14V |
Lock | Inner lock (Secure lock), Outer lock (Secure lock) |
Mating assist | CPA (Connector Position Assurance) |
Mating direction | Top entry, Side entry |
Panel mounting | Free-hanging |
PC board mounting | DIP (Through-hole), Screw fastening |
Qualitative features | Small and space saving, Low profile |
Retainer | Retainer |
Sub category | Wire-to-Wire, Wire-to-Board |