All Products >> Product Category >> Automotive Connectors >Product Series >> HIC connector
Series Description
This wire-to-wire connector for air-bag has CPA, which allows locking the connector, incomplete mating detection and release of short-circuit at the same time.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.2mm |
Current Rating | 5 A (Single circuit,0.5 mm2) |
Voltage Rating | 14V |
Application | Air bag |
Array (Insertion part) | Dual-row |
Lock | Inner lock (Secure lock) |
Mating assist | Incomplete mating detection, CPA (Connector Position Assurance) |
Panel mounting | Free-hanging |
Retainer | Retainer |
Sub category | Wire-to-Wire |