All Products >> Product Category >> Card Edge Connectors >Product Series >> DM-200P connector
Series Description
Socket for DDR/DDR2 S.O.DIMM 200-circuits complying with JEDEC MO-224 standard.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 0.6mm |
Current Rating | 0.3 A |
Voltage Rating | 25V |
Mating direction | Top entry type |
PC board mounting | SMT |
Qualitative features | Low profile |
Standard | JEDEC, S.O.DIMM |
Sub category | Card-to-Board |