All Products >> Product Category >> Interface Connection Connectors >Product Series >> UB connector Micro USB
Series Description
This connector is an interface connector for cellular phones and other mobile devices compliant with Micro USB (USB2.0) standard.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 1.8 A (Power supply circuit No.1,No.5) 0.5 A (Signal circuit No.2 to No.4) 1 A (Signal circuit No.2 to No.4,When using only signal line) |
Voltage Rating | 30V |
Mating direction | Side entry |
PC board mounting | SMT |
Qualitative features | Small and space saving |
Standard | micro USB2.0 Type-AB, micro USB2.0 Type-B |